Flat cylinder DZF-63-80-A-P-A

161312

GTIN: 4052568129125

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1870 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends