Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Linear actuator DGPL-50- -PPV-A-KF-B

161795

Loading...
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
10 mm - 3000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends - Pneumatic shock absorber, hard characteristic curve
Position sensing
Via proximity switch