Twin cylinder DPZ-10-50-P-A-KF

162004

GTIN: 4052568129583

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
94 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch