Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

03/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

01/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2031 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Servo drive

Please contact Festo if you need help.

Motor controller CMMP-AS-C5-11A-P3-M0

1622903

GTIN: 4052568243265

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current
5.5 A
Nominal operating voltage AC
400 V
Nominal operating voltage phases
Three-phase
Controller nominal power
3000 VA
Fieldbus coupling
CANopen - Modbus/TCP