Micro filter PFML-186-HP3-H-AST

1624062

GTIN: 4052568263621

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Max. standard flow rate for air quality class
18980 l/min
Ambient temperature
5 °C - 60 °C
Operating pressure
0 bar - 50 bar
Grade of filtration
0.01 µm