Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Fine filter combination LFMBA-1/4-D-MINI

162659

GTIN: 4052568131982

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
Mini
Grade of filtration
0.01 µm
Operating pressure
1 bar - 16 bar
Condensate drain
Manual, rotating
Ambient temperature
-10 °C - 60 °C