Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Fine filter combination LFMBA-1/4-D-MINI-A

162667

GTIN: 4052568132064

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
Mini
Grade of filtration
0.01 µm
Operating pressure
1.5 bar - 12 bar
Condensate drain
Fully automatic
Ambient temperature
-10 °C - 60 °C