Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Filter regulator LFR-3/4-D-MIDI-A

162685

GTIN: 4052568132156

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G3/4
Normal nominal flow rate (normalized to DIN 1343)
3400 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm