Please note: A newer product is available.

More products of this category can be seen here: Pneumatic connectors

Please contact Festo if you need help.

Push-in L-fitting CRQSL-3/8-12

162877

GTIN: 4052568133009

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-15 °C - 120 °C
Nominal width
8.1 mm