Flat cylinder DZF-1/2"- -A-P-A

162972

Loading...
Mode of operation
Double-acting
Piston diameter
1/2" - Equivalent diameter
Theoretical force at 6 bar, advancing
68.058 N
Stroke
1.016 mm - 203.2 mm
Cushioning
Elastic cushioning rings/pads at both ends