Flat cylinder DZF-11/16"- -A-P-A

162973

Loading...
Mode of operation
Double-acting
Piston diameter
11/16" - Equivalent diameter
Theoretical force at 6 bar, advancing
153.019 N
Stroke
1.016 mm - 203.2 mm
Cushioning
Elastic cushioning rings/pads at both ends