Flat cylinder DZF-1 1/4"- -A-P-A

162975

Loading...
Mode of operation
Double-acting
Piston diameter
1 1/4" - Equivalent diameter
Theoretical force at 6 bar, advancing
483.077 N
Stroke
1.016 mm - 330.2 mm
Cushioning
Elastic cushioning rings/pads at both ends