Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

ISO cylinder DNC-32-100-PPV-A

163309

GTIN: 4052568133597

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends