ISO cylinder DNC-40-80-PPV-A
163340
GTIN: 4052568133801
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

