ISO cylinder DNC-40-160-PPV-A
163343
GTIN: 4052568133825
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

