Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

ISO cylinder DNC-40- -PPV

163350

Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
2 mm - 2000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends