Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

01/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

06/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

06/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

ISO cylinder DNC-40-80-PPV

163354

GTIN: 4052568133917

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends