Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

ISO cylinder DNC-50-40-PPV-A

163370

GTIN: 4052568134006

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
40 mm
Cushioning
Pneumatic cushioning, adjustable at both ends