ISO cylinder DNC-63-400-PPV-A
163411
GTIN: 4052568004675
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
400 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

