ISO cylinder DNC-63-500-PPV-A
163412
GTIN: 4052568134327
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

