Flat cylinder DZF-12-80-P-A
164007
GTIN: 4052568136246
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
68 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends



