Flat cylinder DZF-12-100-P-A

164008

GTIN: 4052568136253

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
68 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends