Flat cylinder DZF-18- -P-A-S6

164014

Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
153 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/pads at both ends