Flat cylinder DZF-25-125-P-A

164033

GTIN: 4052568136437

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
295 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/pads at both ends