Flat cylinder DZF-32-10-P-A

164039

GTIN: 4052568136468

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
483 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends