Flat cylinder DZF-40- -P-A

164050

Loading...
Mode of operation
Double-acting
Piston diameter
40 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
754 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/pads at both ends