Flat cylinder DZF-50- -P-A

164064

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1178 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/pads at both ends