Flat cylinder DZF-63- -P-A-S6

164080

Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1870 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/pads at both ends