Flat cylinder EZH-2,5/9-10-B

164991

GTIN: 4052568073633

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
10 N
Stroke
10 mm
Cushioning
No cushioning