Solenoid coil MSN1W-24AC/12DC

170152

GTIN: 4052568037321

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Type A - Can be clipped in - As per DIN EN 175301-803
Type of mounting
Clamped - With retaining clamp
Coil characteristics
12 V DC: 5.0 W - 24 V AC: 50 Hz, initial power 7.5 VA, holding power 5.0 VA - 24 V AC: 60 Hz, initial power 5.0 VA, holding power 3.7 VA
Degree of protection
IP65