Mini slide SLF-16-20-P-A
170512
GTIN: 4052568139186
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch

