Guided drive DFM-40-200-P-A-GF

170870

GTIN: 4052568139797

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch