Guided drive DFM-63-160-P-A-GF

170883

GTIN: 4052568013370

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch