Guided drive DFM-100-160-P-A-GF

170897

GTIN: 4052568139919

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch