Guided drive DFM-32-200-P-A-KF
170938
GTIN: 4052568140212
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch




