Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Filter LF-1-D-5M-MAXI-NPT

173706

GTIN: 4052568313760

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
1 NPT
Normal nominal flow rate (normalized to DIN 1343)
3800 l/min
Operating pressure
0 bar - 16 bar
Grade of filtration
5 µm