ISO cylinder DSBF-C-32- -PPVA-N3-R

1772262

Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
1 mm - 2800 mm
Cushioning
Pneumatic cushioning, adjustable at both ends