Push-in connector CQ-22

177698

GTIN: 4052568038472

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For piping system/pneumatic tubing outside diameter of 22 mm
Pneumatic connection 2
for piping system/pneumatic tubing outside diameter of 22 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal width
19.2 mm