Push-in fitting CQ-1/2-22H

177710

GTIN: 4052568038595

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/2
Pneumatic connection 2
Push-in sleeve CQ-22
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal width
12.15 mm