Push-in fitting CQ-3/4-22H

177711

GTIN: 4052568038601

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G3/4
Pneumatic connection 2
Push-in sleeve CQ-22
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal width
17 mm