Plastic pipe PQ-PA-15X1,5X3000

177729

GTIN: 4052568038700

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
15 mm
Inside diameter
12 mm
Material of pneumatic tubing
PA
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 75 °C