Plastic pipe PQ-PA-18X2X3000

177730

GTIN: 4052568075637

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
18 mm
Inside diameter
14 mm
Material of pneumatic tubing
PA
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 75 °C