Piping system PQ-AL-15X1X3000

177733

GTIN: 4052568038724

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
15 mm
Inside diameter
13 mm
Material of pneumatic tubing
Wrought aluminum alloy
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 75 °C