Piping system PQ-AL-18X1X3000

177734

GTIN: 4052568038731

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
18 mm
Inside diameter
16 mm
Material of pneumatic tubing
Wrought aluminum alloy
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 75 °C