ISO cylinder DSBF-C-32-160-PPSA-N3-R

1778840

GTIN: 4052568247423

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
160 mm
Cushioning
Self-adjusting pneumatic end-position cushioning