ISO cylinder DSBF-C-100-200-PPSA-N3-R

1782830

GTIN: 4052568248178

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning