Displacement encoder MME-MTS-1750-TLF-AIF

178300

GTIN: 4052568144043

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke
1750 mm
Measuring principle of linear potentiometer
digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
6-pin - Plug - As per DIN 45322 - Round design