Displacement encoder MME-MTS-1250-TLF-AIF
178302
GTIN: 4052568144067
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Stroke
1250 mm
Measuring principle of linear potentiometer
digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
6-pin - Plug - As per DIN 45322 - Round design
