Displacement encoder MME-MTS-1000-TLF-AIF

178303

GTIN: 4052568144074

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke
1000 mm
Measuring principle of linear potentiometer
digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
Plug - As per DIN 45322 - Round design