Displacement encoder MME-MTS-225-TLF-AIF
178310
GTIN: 4052568144142
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Stroke
225 mm
Measuring principle of linear potentiometer
digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
6-pin - Plug - As per DIN 45322 - Round design
